??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES M12EE-PSC40B-S04G-L01
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES M12EE-PSC40B-S04G-L01
VERF
Availability
Available
BC
Order code
BES0433
TC
Artikelbezeichnung
BES M12EE-PSC40B-S04G-L01
PX
Product view
41693_01
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Hygienegerecht
BFORM
Style
M12x1
W
Gewicht
0.019 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 12 x 45 mm, Style Housing = M12x1, Installation = for flush mounting, Range = 4 mm, Switching output = PNP normally open (NO), Switching frequency = 2000 Hz, Housing material = 1.4404 stainless steel, Material sensing surface = LCP, Connection = Connector, M12x1-Male, 4-pin, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...85 °C, IP rating = IP68, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.